IESNA:LM-63-2002
[TEST]P1594631
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-W-LOW-5000K
[LUMINAIRE]2436 FlexBay Linear High bay at W beam, LOW lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25987
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 157.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
9838.7 9838.7 9837.6 9840.9 9840.9 9843.7 9843.7 9819.6 9823.4 9818.7
9809.3 9795.6 9793.7 9793.7 9765.3 9765.3 9746 9746 9733.2 9715.3
9697.3 9691.2 9682.2 9665.7 9638.3 9302.5 9302.5 9302.5 9302.5 9302.5
9255.8 9255.8 9234.5 9234.5 9216.1 9216.1 9191 9191 9164.6 9146.7
9146.7 9114.6 9114.6 9090 9090 9061.6 9061.6 9027.6 9027.6 8970
8886.9 8886.9 8829.7 8829.7 8786.8 8620.5 8620.5 8620.5 8620.5 8486.8
8449.6 8449.6 8410.4 8313.1 8264.9 8264.9 8228 8184.2 8076.5 8076.5
7988.2 7937.6 7570.2 7518.2 7518.2 7471 7471 7414.8 7414.8 7365.7
7312.3 7312.3 7256.1 7256.1 7199.4 7145.1 6963.7 6909.9 6909.9 6839.6
6839.6 6780 6780 6526 6526 6387.1 6321 6261.9 6185.4 6113.2
6113.2 5980.9 5830.3 5830.3 5678.3 5678.3 5535.6 5203.6 5124.3 5124.3
5050.6 4967.5 4967.5 4888.5 4888.5 4722.9 4629.3 4542.4 4455 4375.6
4280.7 4190.5 4014.8 4014.8 3831.6 3831.6 3644.1 3405.1 3314.5 3220
3220 3220 3130.3 2943.7 2616.9 2522 2522 2428.4 2428.4 2331.2
2331.2 2241.9 1689.9 1689.9 1595.8 1595.8 1498.1 1498.1 1409.3 1409.3
1238.8 1154.7 1064.5 912.9 912.9 761.7 761.7 623.4 573.4 503.4
457.6 457.6 326.3 271.5 245.6 198.9 178.5 140.7 127 88.3
88.3 59 59 37.3 26 23.2 15.1 13.7 7.1 7.1
1
9838.7 9838.7 9850.4 9846.1 9846.1 9846.1 9846.1 9839.1 9839.1 9812
9815.9 9821.5 9805.9 9783.8 9781.9 9781.9 9754 9754 9726.6 9718.6
9709.6 9709.6 9667.1 9651.1 9651.1 9612.8 9612.8 9579.3 9579.3 9547.1
9523.6 9493.3 9482.5 9472 9408.8 9408.8 9361 9361 9318.6 9318.6
9250.6 9231.6 9207.1 9174.5 9138.1 9083.3 9083.3 9018.2 8982.8 8941.7
8913.8 8913.8 8822.6 8822.6 8760.3 8728.2 8683.4 8640.4 8603.1 8567.7
8529.8 8441 8441 8357.9 8316.3 8271.5 8220.9 8185.6 8159.1 8117.6
8065.6 8019.8 7931 7931 7838.9 7785.5 7746.4 7700.1 7653.4 7601.3
7554.1 7478.5 7478.5 7361.4 7361.4 7255.7 7195.7 7118.7 7056.8 6989.3
6935 6935 6697.8 6697.8 6533.5 6451.8 6360.2 6262.4 6176 6086.8
5895.5 5809.5 5809.5 5643.8 5643.8 5463.3 5373.6 5300.4 5223.9 5136.5
5047.7 4966 4817.8 4817.8 4682.6 4682.6 4558.5 4501.3 4394.1 4326.6
4234.9 4166.9 4112.6 3882.2 3882.2 3799 3657.4 3657.4 3488.2 3488.2
3332.9 3332.9 3107.1 3025.9 2927.6 2734.5 2734.5 2488.5 2488.5 2208.9
2208.9 1943 1943 1696 1570.3 1453.7 1342.6 1227 1017.3 1017.3
838.3 838.3 676.8 609.7 535.1 472.8 408.5 281.5 281.5 176.6
176.6 122.3 122.3 93 84.6 72.2 64.3 57.7 42.5 42.5
31.6 31.6 24.5 19.8 16.1 12.3 7.6 7.1 5.2 3.4
2.4
9838.7 9838.7 9842.3 9838.6 9827.7 9829.1 9818.7 9816.4 9813.5 9795.6
9801.2 9795.6 9782.8 9782.8 9758.2 9758.2 9753.1 9720.5 9720.5 9698.7
9698.7 9665.2 9665.2 9643 9621.7 9611.4 9579.3 9569.3 9558 9532
9497.6 9493.3 9475.4 9450.3 9428.6 9411.1 9354 9332.8 9310.5 9281.2
9256.7 9182.1 9154.2 9154.2 9133.4 9133.4 9112.7 9006.8 9006.8 8946.4
8946.4 8887.4 8887.4 8820.3 8820.3 8761.2 8761.2 8684.8 8625.7 8625.7
8569.5 8569.5 8516.1 8516.1 8468.4 8468.4 8424.6 8407.5 8389.6 8356.6
8356.6 8330 8330 8258.8 8258.8 8206.4 8206.4 8157.2 8094.9 8094.9
7965.5 7965.5 7873.4 7873.4 7773.8 7773.8 7546.1 7546.1 7307.6 7099.8
7099.8 6626.6 6626.6 6533.1 6533.1 6418.7 6418.7 6323.3 6236.9 5962
5853.9 5720.3 5620.6 5516.7 5393.9 5291.4 5163.9 5085.5 4968.9 4838.1
4672.3 4672.3 4581.6 4581.6 4420.6 4278 4126.3 3936.5 3781 3659.7
3626.6 3515.6 3340.4 3206.4 3043.3 2919.2 2776.6 2675 2542.8 2327.4
2232.9 2092.2 1972.2 1842.3 1733.3 1603.8 1502.3 1377.1 1296.9 1207.1
1028.6 984.2 880.8 834.5 718.8 677.7 565.3 536.1 437.3 418.5
343.9 306 284.3 241.4 223.9 181.3 175.2 148.3 145.5 128
105.4 101.5 60.4 57.2 57.2 53.8 53.8 40.6 40.6 33.5
28.4 27.4 21.8 21.8 15.6 15.6 10.3 10.3 6.1 6.1
3.7
9838.7 9838.7 9839.1 9844.2 9844.2 9833.3 9833.3 9814 9814 9821.1
9807.4 9784.3 9779.5 9779.5 9765.8 9756.9 9744 9744 9729.5 9729.5
9695.5 9691.6 9684.6 9642 9642 9612.4 9612.4 9570.8 9570.8 9532
9532 9501.3 9450.3 9450.3 9424.8 9424.8 9396.5 9396.5 9369.5 9303
9283.2 9261.4 9196.7 9177.3 9167.9 9127.8 9087.7 9058.3 9037.1 9004.1
8963.9 8904.3 8887.9 8864.7 8845.8 8812.3 8819.9 8797.1 8795.2 8767.9
8763.6 8747.5 8722.5 8714.5 8714 8754.6 8761.2 8739.1 8725.9 8701.7
8708.8 8623.3 8626.7 8480.7 8409 8426.9 8296.5 8228 8118.5 8017.4
7914 7842.2 7593.8 7511.1 7369.9 7269.4 7139.5 7032.2 6927.4 6800.3
6688.9 6578.9 6477.4 6274.2 6216.2 6092.9 6013.1 5890.3 5804.3 5686.3
5646.6 5583.8 5449.1 5419.5 5187.6 5085.1 5007.6 4830.5 4733.7 4611.8
4527.7 4407.3 4217.5 3952 3822.1 3695.6 3564.8 3445.3 3319.7 3208.2
3075.5 2957.9 2837 2725 2496.5 2394.4 2292.9 2204.1 2120.1 1994
1865 1756.4 1643 1493.8 1369.6 1119.8 1024.4 910.6 726.4 726.4
678.7 582.3 531.3 455.7 366 352.7 293.8 275.4 220.1 206.4
169.5 156.8 149.2 137.9 124.7 100.6 94 94 94 94
89.8 58.5 55.7 53.8 51.4 48.6 39.7 33.1 30.3 27.9
25 24.5 19.8 17.9 12.7 8.1 7.1 6.1 6.1 4.7
2.4
9838.7 9838.7 9828.6 9836.2 9827.7 9827.7 9825.4 9825.4 9814.4 9799.8
9799.8 9780 9780 9780 9780 9761.6 9761.6 9735.1 9735.1 9715.3
9692.1 9688.9 9660 9634.9 9629.3 9613.7 9613.7 9573.6 9556.1 9529.7
9529.7 9494.2 9494.2 9444.1 9425.3 9406.4 9375.7 9351.2 9333.2 9297.8
9246.7 9246.7 9192.9 9192.9 9137.2 9110.3 9075.8 9049.8 9019.2 8980.4
8952.5 8888.3 8888.3 8832.6 8798.1 8758.9 8729.6 8696.6 8650.7 8625.2
8603.5 8573.3 8519 8519 8465.2 8439.6 8437.8 8410.9 8399 8381.1
8365.9 8341.4 8341.4 8293.7 8293.7 8200.6 8200.6 8201.6 8201.6 7952.3
7952.3 7952.3 7952.3 7952.3 7795 7645.8 7534.3 7472.4 7332.2 7228.8
7102.6 6914.7 6914.7 6700.2 6700.2 6483 6382 6280.8 6182.2 6059.4
5970.1 5825.6 5571 5571 5333.4 5333.4 5110.6 4990.5 4908.8 4804.6
4781.8 4615.6 4615.6 4468.8 4468.8 4267 4160.3 4017.2 3949.7 3783.9
3666.8 3534.6 3246 3246 2969.7 2969.7 2711.4 2591.9 2474.3 2336.4
2232.9 2101.1 1872.6 1776.3 1776.3 1535.8 1535.8 1333.3 1233.1 1133.5
1029.6 950.7 662.6 662.6 554 554 457.6 411.4 368.4 347.1
317.8 273.5 254.1 205 205 163.9 163.9 128.5 102.5 96.4
76 73.2 65.6 60.4 52.9 52.9 44 44 35.4 32.6
27.4 22.7 19.8 14.2 14.2 8.5 8.5 6.1 4.2 4.2
1.4
9838.7 9838.7 9833.3 9830.1 9830.1 9828.1 9828.1 9817.3 9817.3 9818.7
9813.5 9797.5 9789.9 9789.9 9759.2 9759.2 9736.6 9736.6 9722.4 9722.4
9692.6 9683.6 9667.1 9632.2 9632.2 9579.8 9579.8 9568.4 9568.4 9534.4
9534.4 9518.3 9518.3 9493.8 9462.2 9381.4 9363.4 9344.1 9304.4 9287.8
9266.1 9232.1 9171.2 9142.8 9113.6 9039.9 9014.4 9014.4 8986 8986
8902 8858.1 8858.1 8827.9 8781.6 8781.6 8737.7 8737.7 8704.6 8704.6
8649.9 8649.9 8614.4 8328.7 8328.7 8249.8 8249.8 8159.6 8159.6 8075.5
8075.5 7984.4 7940.4 7847.4 7804.9 7804.9 7709.5 7709.5 7613.6 7613.6
7517.7 7517.7 7409.6 7366.2 7302.9 7183.4 7183.4 7063.4 7063.4 6918.4
6871.7 6779.2 6714.9 6629.4 6467.4 6467.4 6308.2 6308.2 6137.2 6137.2
5957.4 5957.4 5776.4 5685.3 5596.6 5426.9 5426.9 5253.7 5253.7 5084.1
5084.1 4838.1 4838.1 4771 4715.8 4593 4501.8 4438 4349.7 4292.6
4215.1 4160.3 4076.7 4012.1 3814.7 3728.6 3644.5 3573.8 3540.7 3417
3366.4 3276.6 3151.1 3071.7 2994.3 2743.4 2621.1 2514 2385.5 2273.1
2146.5 2044.1 1775.8 1775.8 1547.6 1381.4 1257.2 1257.2 1141 1141
954 893.1 779.3 720.3 617.3 481.7 458.1 378.8 366 232.8
225.3 225.3 216.8 216.8 116.7 85.9 81.7 60 60 44.4
44.4 33.5 33.5 24 24 17.4 13.7 13.7 10 10
10
9838.7 9838.7 9837.6 9840.9 9840.9 9843.7 9843.7 9819.6 9823.4 9818.7
9809.3 9795.6 9793.7 9793.7 9765.3 9765.3 9746 9746 9733.2 9715.3
9697.3 9691.2 9682.2 9665.7 9638.3 9302.5 9302.5 9302.5 9302.5 9302.5
9255.8 9255.8 9234.5 9234.5 9216.1 9216.1 9191 9191 9164.6 9146.7
9146.7 9114.6 9114.6 9090 9090 9061.6 9061.6 9027.6 9027.6 8970
8886.9 8886.9 8829.7 8829.7 8786.8 8620.5 8620.5 8620.5 8620.5 8486.8
8449.6 8449.6 8410.4 8313.1 8264.9 8264.9 8228 8184.2 8076.5 8076.5
7988.2 7937.6 7570.2 7518.2 7518.2 7471 7471 7414.8 7414.8 7365.7
7312.3 7312.3 7256.1 7256.1 7199.4 7145.1 6963.7 6909.9 6909.9 6839.6
6839.6 6780 6780 6526 6526 6387.1 6321 6261.9 6185.4 6113.2
6113.2 5980.9 5830.3 5830.3 5678.3 5678.3 5535.6 5203.6 5124.3 5124.3
5050.6 4967.5 4967.5 4888.5 4888.5 4722.9 4629.3 4542.4 4455 4375.6
4280.7 4190.5 4014.8 4014.8 3831.6 3831.6 3644.1 3405.1 3314.5 3220
3220 3220 3130.3 2943.7 2616.9 2522 2522 2428.4 2428.4 2331.2
2331.2 2241.9 1689.9 1689.9 1595.8 1595.8 1498.1 1498.1 1409.3 1409.3
1238.8 1154.7 1064.5 912.9 912.9 761.7 761.7 623.4 573.4 503.4
457.6 457.6 326.3 271.5 245.6 198.9 178.5 140.7 127 88.3
88.3 59 59 37.3 26 23.2 15.1 13.7 7.1 7.1
1
9838.7 9838.7 9850.4 9846.1 9846.1 9846.1 9846.1 9839.1 9839.1 9812
9815.9 9821.5 9805.9 9783.8 9781.9 9781.9 9754 9754 9726.6 9718.6
9709.6 9709.6 9667.1 9651.1 9651.1 9612.8 9612.8 9579.3 9579.3 9547.1
9523.6 9493.3 9482.5 9472 9408.8 9408.8 9361 9361 9318.6 9318.6
9250.6 9231.6 9207.1 9174.5 9138.1 9083.3 9083.3 9018.2 8982.8 8941.7
8913.8 8913.8 8822.6 8822.6 8760.3 8728.2 8683.4 8640.4 8603.1 8567.7
8529.8 8441 8441 8357.9 8316.3 8271.5 8220.9 8185.6 8159.1 8117.6
8065.6 8019.8 7931 7931 7838.9 7785.5 7746.4 7700.1 7653.4 7601.3
7554.1 7478.5 7478.5 7361.4 7361.4 7255.7 7195.7 7118.7 7056.8 6989.3
6935 6935 6697.8 6697.8 6533.5 6451.8 6360.2 6262.4 6176 6086.8
5895.5 5809.5 5809.5 5643.8 5643.8 5463.3 5373.6 5300.4 5223.9 5136.5
5047.7 4966 4817.8 4817.8 4682.6 4682.6 4558.5 4501.3 4394.1 4326.6
4234.9 4166.9 4112.6 3882.2 3882.2 3799 3657.4 3657.4 3488.2 3488.2
3332.9 3332.9 3107.1 3025.9 2927.6 2734.5 2734.5 2488.5 2488.5 2208.9
2208.9 1943 1943 1696 1570.3 1453.7 1342.6 1227 1017.3 1017.3
838.3 838.3 676.8 609.7 535.1 472.8 408.5 281.5 281.5 176.6
176.6 122.3 122.3 93 84.6 72.2 64.3 57.7 42.5 42.5
31.6 31.6 24.5 19.8 16.1 12.3 7.6 7.1 5.2 3.4
2.4
9838.7 9838.7 9842.3 9838.6 9827.7 9829.1 9818.7 9816.4 9813.5 9795.6
9801.2 9795.6 9782.8 9782.8 9758.2 9758.2 9753.1 9720.5 9720.5 9698.7
9698.7 9665.2 9665.2 9643 9621.7 9611.4 9579.3 9569.3 9558 9532
9497.6 9493.3 9475.4 9450.3 9428.6 9411.1 9354 9332.8 9310.5 9281.2
9256.7 9182.1 9154.2 9154.2 9133.4 9133.4 9112.7 9006.8 9006.8 8946.4
8946.4 8887.4 8887.4 8820.3 8820.3 8761.2 8761.2 8684.8 8625.7 8625.7
8569.5 8569.5 8516.1 8516.1 8468.4 8468.4 8424.6 8407.5 8389.6 8356.6
8356.6 8330 8330 8258.8 8258.8 8206.4 8206.4 8157.2 8094.9 8094.9
7965.5 7965.5 7873.4 7873.4 7773.8 7773.8 7546.1 7546.1 7307.6 7099.8
7099.8 6626.6 6626.6 6533.1 6533.1 6418.7 6418.7 6323.3 6236.9 5962
5853.9 5720.3 5620.6 5516.7 5393.9 5291.4 5163.9 5085.5 4968.9 4838.1
4672.3 4672.3 4581.6 4581.6 4420.6 4278 4126.3 3936.5 3781 3659.7
3626.6 3515.6 3340.4 3206.4 3043.3 2919.2 2776.6 2675 2542.8 2327.4
2232.9 2092.2 1972.2 1842.3 1733.3 1603.8 1502.3 1377.1 1296.9 1207.1
1028.6 984.2 880.8 834.5 718.8 677.7 565.3 536.1 437.3 418.5
343.9 306 284.3 241.4 223.9 181.3 175.2 148.3 145.5 128
105.4 101.5 60.4 57.2 57.2 53.8 53.8 40.6 40.6 33.5
28.4 27.4 21.8 21.8 15.6 15.6 10.3 10.3 6.1 6.1
3.7
9838.7 9838.7 9839.1 9844.2 9844.2 9833.3 9833.3 9814 9814 9821.1
9807.4 9784.3 9779.5 9779.5 9765.8 9756.9 9744 9744 9729.5 9729.5
9695.5 9691.6 9684.6 9642 9642 9612.4 9612.4 9570.8 9570.8 9532
9532 9501.3 9450.3 9450.3 9424.8 9424.8 9396.5 9396.5 9369.5 9303
9283.2 9261.4 9196.7 9177.3 9167.9 9127.8 9087.7 9058.3 9037.1 9004.1
8963.9 8904.3 8887.9 8864.7 8845.8 8812.3 8819.9 8797.1 8795.2 8767.9
8763.6 8747.5 8722.5 8714.5 8714 8754.6 8761.2 8739.1 8725.9 8701.7
8708.8 8623.3 8626.7 8480.7 8409 8426.9 8296.5 8228 8118.5 8017.4
7914 7842.2 7593.8 7511.1 7369.9 7269.4 7139.5 7032.2 6927.4 6800.3
6688.9 6578.9 6477.4 6274.2 6216.2 6092.9 6013.1 5890.3 5804.3 5686.3
5646.6 5583.8 5449.1 5419.5 5187.6 5085.1 5007.6 4830.5 4733.7 4611.8
4527.7 4407.3 4217.5 3952 3822.1 3695.6 3564.8 3445.3 3319.7 3208.2
3075.5 2957.9 2837 2725 2496.5 2394.4 2292.9 2204.1 2120.1 1994
1865 1756.4 1643 1493.8 1369.6 1119.8 1024.4 910.6 726.4 726.4
678.7 582.3 531.3 455.7 366 352.7 293.8 275.4 220.1 206.4
169.5 156.8 149.2 137.9 124.7 100.6 94 94 94 94
89.8 58.5 55.7 53.8 51.4 48.6 39.7 33.1 30.3 27.9
25 24.5 19.8 17.9 12.7 8.1 7.1 6.1 6.1 4.7
2.4
9838.7 9838.7 9828.6 9836.2 9827.7 9827.7 9825.4 9825.4 9814.4 9799.8
9799.8 9780 9780 9780 9780 9761.6 9761.6 9735.1 9735.1 9715.3
9692.1 9688.9 9660 9634.9 9629.3 9613.7 9613.7 9573.6 9556.1 9529.7
9529.7 9494.2 9494.2 9444.1 9425.3 9406.4 9375.7 9351.2 9333.2 9297.8
9246.7 9246.7 9192.9 9192.9 9137.2 9110.3 9075.8 9049.8 9019.2 8980.4
8952.5 8888.3 8888.3 8832.6 8798.1 8758.9 8729.6 8696.6 8650.7 8625.2
8603.5 8573.3 8519 8519 8465.2 8439.6 8437.8 8410.9 8399 8381.1
8365.9 8341.4 8341.4 8293.7 8293.7 8200.6 8200.6 8201.6 8201.6 7952.3
7952.3 7952.3 7952.3 7952.3 7795 7645.8 7534.3 7472.4 7332.2 7228.8
7102.6 6914.7 6914.7 6700.2 6700.2 6483 6382 6280.8 6182.2 6059.4
5970.1 5825.6 5571 5571 5333.4 5333.4 5110.6 4990.5 4908.8 4804.6
4781.8 4615.6 4615.6 4468.8 4468.8 4267 4160.3 4017.2 3949.7 3783.9
3666.8 3534.6 3246 3246 2969.7 2969.7 2711.4 2591.9 2474.3 2336.4
2232.9 2101.1 1872.6 1776.3 1776.3 1535.8 1535.8 1333.3 1233.1 1133.5
1029.6 950.7 662.6 662.6 554 554 457.6 411.4 368.4 347.1
317.8 273.5 254.1 205 205 163.9 163.9 128.5 102.5 96.4
76 73.2 65.6 60.4 52.9 52.9 44 44 35.4 32.6
27.4 22.7 19.8 14.2 14.2 8.5 8.5 6.1 4.2 4.2
1.4
9838.7 9838.7 9833.3 9830.1 9830.1 9828.1 9828.1 9817.3 9817.3 9818.7
9813.5 9797.5 9789.9 9789.9 9759.2 9759.2 9736.6 9736.6 9722.4 9722.4
9692.6 9683.6 9667.1 9632.2 9632.2 9579.8 9579.8 9568.4 9568.4 9534.4
9534.4 9518.3 9518.3 9493.8 9462.2 9381.4 9363.4 9344.1 9304.4 9287.8
9266.1 9232.1 9171.2 9142.8 9113.6 9039.9 9014.4 9014.4 8986 8986
8902 8858.1 8858.1 8827.9 8781.6 8781.6 8737.7 8737.7 8704.6 8704.6
8649.9 8649.9 8614.4 8328.7 8328.7 8249.8 8249.8 8159.6 8159.6 8075.5
8075.5 7984.4 7940.4 7847.4 7804.9 7804.9 7709.5 7709.5 7613.6 7613.6
7517.7 7517.7 7409.6 7366.2 7302.9 7183.4 7183.4 7063.4 7063.4 6918.4
6871.7 6779.2 6714.9 6629.4 6467.4 6467.4 6308.2 6308.2 6137.2 6137.2
5957.4 5957.4 5776.4 5685.3 5596.6 5426.9 5426.9 5253.7 5253.7 5084.1
5084.1 4838.1 4838.1 4771 4715.8 4593 4501.8 4438 4349.7 4292.6
4215.1 4160.3 4076.7 4012.1 3814.7 3728.6 3644.5 3573.8 3540.7 3417
3366.4 3276.6 3151.1 3071.7 2994.3 2743.4 2621.1 2514 2385.5 2273.1
2146.5 2044.1 1775.8 1775.8 1547.6 1381.4 1257.2 1257.2 1141 1141
954 893.1 779.3 720.3 617.3 481.7 458.1 378.8 366 232.8
225.3 225.3 216.8 216.8 116.7 85.9 81.7 60 60 44.4
44.4 33.5 33.5 24 24 17.4 13.7 13.7 10 10
10
9838.7 9838.7 9837.6 9840.9 9840.9 9843.7 9843.7 9819.6 9823.4 9818.7
9809.3 9795.6 9793.7 9793.7 9765.3 9765.3 9746 9746 9733.2 9715.3
9697.3 9691.2 9682.2 9665.7 9638.3 9302.5 9302.5 9302.5 9302.5 9302.5
9255.8 9255.8 9234.5 9234.5 9216.1 9216.1 9191 9191 9164.6 9146.7
9146.7 9114.6 9114.6 9090 9090 9061.6 9061.6 9027.6 9027.6 8970
8886.9 8886.9 8829.7 8829.7 8786.8 8620.5 8620.5 8620.5 8620.5 8486.8
8449.6 8449.6 8410.4 8313.1 8264.9 8264.9 8228 8184.2 8076.5 8076.5
7988.2 7937.6 7570.2 7518.2 7518.2 7471 7471 7414.8 7414.8 7365.7
7312.3 7312.3 7256.1 7256.1 7199.4 7145.1 6963.7 6909.9 6909.9 6839.6
6839.6 6780 6780 6526 6526 6387.1 6321 6261.9 6185.4 6113.2
6113.2 5980.9 5830.3 5830.3 5678.3 5678.3 5535.6 5203.6 5124.3 5124.3
5050.6 4967.5 4967.5 4888.5 4888.5 4722.9 4629.3 4542.4 4455 4375.6
4280.7 4190.5 4014.8 4014.8 3831.6 3831.6 3644.1 3405.1 3314.5 3220
3220 3220 3130.3 2943.7 2616.9 2522 2522 2428.4 2428.4 2331.2
2331.2 2241.9 1689.9 1689.9 1595.8 1595.8 1498.1 1498.1 1409.3 1409.3
1238.8 1154.7 1064.5 912.9 912.9 761.7 761.7 623.4 573.4 503.4
457.6 457.6 326.3 271.5 245.6 198.9 178.5 140.7 127 88.3
88.3 59 59 37.3 26 23.2 15.1 13.7 7.1 7.1
1
